SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
The CC13x2x7 and CC26x2x7 device platform includes both 2.4 GHz (CC2652x7 and CC1352x7) and Sub-1 GHz (CC1312x7) radios along with a variety of different memory sizes, peripherals, and package options. All devices are centered around an Arm®Cortex®-M4F series processor that handles the application layer and protocol stack, as well as an autonomous radio core centered around an Arm® Cortex®-M0 processor that handles all the low-level radio control and processing. Network processor options are available.
The availability of a wide range of different radio and MCU system combinations makes these device families very well suited for almost any low-power RF node implementation.