SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Table 13-48 lists acronyms used in this document.
Acronym | Full Term |
---|---|
ACT2 | Addition Chaining Table with 2 address bits (4 entries) |
ACT4 | Addition Chaining Table with 4 address bits (16 entries) |
AES | Advanced Encryption Standard |
AES-CCM | AES Counter with CBC-MAC |
AHB | Advanced High-Speed Bus |
AMBA | Advanced Microcontroller Bus Architecture |
CBC | Cipher Block Chaining |
CCM | Counter with CBC-MAC |
CM | Crypto Module |
CRT | Chinese Remainder Theorem |
CTR | Counter Mode |
DMAC | DMA Controller |
DPRAM | Dual-Port Random Access Memory |
ECB | Electronic Code Block |
ECC | Elliptic Curve Cryptography |
EIP | Embedded Intellectual Property |
FIFO | First-In, First-Out |
FIPS | Federal Information Processing Standard |
GB | Gigabyte |
Gbit | Gigabit |
Gbps | Gigabits per second |
HMAC | Hashed MAC |
HW | Hardware |
ICM | Integer Counter Mode |
IETF | Internet Engineering Task Force |
IP | Internet Protocol Intellectual Property |
IV | Initialization Vector |
LNME | Large Number Multiplier and Exponentiator |
MMM | Montgomery Modular Multiplication |
PE | Processing Element |
PKA | Public Key Accelerator |
PKCP | Public Key Coprocessor |
RAM | Random Access Memory |
ROM | Read Only Memory |
TRNG | True Random Number Generator |