SWCU192 November 2021 CC1312R7 , CC1352P7 , CC2652P7 , CC2652R7
Three mandatory commands are used to manage command processing. These commands are subcommands of STMC and are Exit Command Level, Suspend, and ZBSINH. The last two commands can be used if the device uses ZBSs for its own purposes.
There are three mandatory commands used to manage the command processing.