SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
The watchdog timer is used to regain control when the system fails because of a software error or when an external device fails to respond properly. The watchdog timer can generate a reset when a predefined time-out value is reached.
The watchdog timer runs on a 32kHz clock rate and operates in device active, idle, and standby modes and cannot be stopped once enabled.