SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
Enable the debug connection before connecting a debug probe by setting the DBGSS.DBGBCTRL[5] SWDCEN register bit and disable it after the debug session is completed by clearing the bit.
The debug software override feature is a failsafe approach for enabling a debug connection and is enabled by writing the DBGSS.DBGBCTRL[0] SWDOVR register bit. When this bit is set, the device does not wake up from shutdown due to a debug connection. This feature is used only for internal debugging purposes if there are issues seen in establishing a debug connection in standby/active modes.