SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Table 20-1 lists the external signals of SPI and describes the function of each. The SPI signals are selected in the IOC module through the IOCFGn registers. For more information on configuration of DIOs, see Chapter 387
Signal Name | Pin Number | Description |
---|---|---|
SCLK | Assigned in I/O Controller |
SPI Clock Controller Mode: SCLK is an output Peripheral Mode: SCLK is an input |
CS |
SPI Chip Select Controller Mode: CS is an output Peripheral Mode: CS is an input |
|
PICO |
Peripheral In, Controller Out Controller mode: PICO is the data output line Peripheral mode: PICO is the data input line |
|
POCI |
Peripheral Out, Controller In Controller mode: POCI is the data input line Peripheral mode: POCI is the data output line |