SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
The CC23xx device includes a DMA controller, known as μDMA. The μDMA controller provides a way to offload data transfer tasks from the Arm Cortex M0+ processor, allowing more efficient use of the processor and the available bus bandwidth. The μDMA controller can perform transfers between memory and peripherals. Channels in the μDMA are multiplexed between each supported on-chip module and can be programmed to automatically perform transfers between peripherals and memory when the peripheral is ready to transfer more data.