SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5 , CC2340R5-Q1
Program the user record part of the CCFG sector, Ccfg.userRecord.
This command can be used after SACI_CMD_FLASH_PROG_CCFG_SECTOR has executed with the option to skip the user record.
All bytes in the CCFG user record must be 0xFF before the CCFG user record programming begins.
Words | Bits | Field | Value | Description |
---|---|---|---|---|
0 | 7:0 | cmdId | 0x0D | Command ID |
15:8 | respSeqNumber | User defined | Optional response sequence number, included in the response header | |
31:16 | reserved0 | 0x0000 | Reserved | |
1 | 31:0 | key | 0xB7E3A08F | Flash operation key (magic number) |
33:2 | 31:0 | data | - |
Bytes to be programmed:
|
Words | Bits | Field | Value | Description |
---|---|---|---|---|
0 | 7:0 | cmdId | 0x0D | Command ID, copied from the first command parameter word |
15:8 | respSeqNumber | User defined | Optional sequence number, copied from the first command parameter word | |
23:16 | result | - |
Command result. One of the common results, or:
|
|
31:24 | dataWordCount | 0 | Size of additional response data, in number of 32-bit words |
These checks are performed before command execution, in the indicated order: