SWCU193A April 2023 – August 2024 CC2340R2 , CC2340R5
Table 20-1 lists the external signals of SPI and describes the function of each signal. The SPI signals are selected in the IOC module through the IOCFGn registers. For more information on the configuration of DIOs, see Chapter 18
Signal Name | Pin Number | Description |
---|---|---|
SCLK | Assigned in I/O Controller | SPI Clock Controller Mode: SCLK is an output. Peripheral Mode: SCLK is an input. |
CS | SPI Chip Select Controller Mode: CS is an output. Peripheral Mode: CS is an input. | |
PICO | Peripheral In, Controller Out Controller mode: PICO is the data output line. Peripheral mode: PICO is the data input line. | |
POCI | Peripheral Out, Controller In Controller mode: POCI is the data input line. Peripheral mode: POCI is the data output line. |