SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The CC2674x10 devices provide a highly integrated low-power 2.4 GHz radio transceiver with support for multiple modulations and packet formats. The CC1314R10 device provides similar functionality optimized for the Sub-1 GHz bands. The CC1354x10 devices are a true dual-band radio with separate RF paths for Sub-1 GHz and 2.4 GHz operation. The radio subsystem provides an interface between the MCU and the radio, which makes it possible to issue commands, read status, also automate and sequence radio events.