SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 20-16 summarizes the Sensor Controller event interface.
Event Name | Number | Description |
---|---|---|
AUX_PROG_DLY_IDLE | 0 | Programmable delay event. See Section 20.3.2.7 or AUX_EVCTL:PROGDLY (in Section 20.8.3). |
AUX_COMPA | 1 | Comparator A event |
AUX_COMPB | 2 | Comparator B event |
AUX_TDC_DONE | 3 | TDC conversion done or time-out event |
AUX_TIMER0_EV_OR_IDLE | 4 | Timer0 reached its target or is idle |
AUX_TIMER1_EV_OR_IDLE | 5 | Timer1 reached its target or is idle |
AUX_ADC_FIFO_NOT_EMPTY | 6 | ADC FIFO contains samples |
SCEWEV_PROG | 7 | Programmable event. See AUX_EVCTL:SCEWEVCFG0 and AUX_EVCTL:SCEWEVCFG1 in Section 20.8.3. |
The following instructions use the events listed in Table 20-16 for controller core power management or program flow control:
The Sensor Controller halts instruction execution, freezes the internal state, and becomes clock-gated until the selected event becomes 0 or 1.
The Sensor Controller makes a conditional branch depending on the event level.