SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The CC13x4x10 and CC26x4x10 device platform provides 256 KB with parity, or 288 KB without, of low-leakage, on-chip SRAM with optional retention in all power modes. Additionally, the 8 KB Flash cache RAM can be reconfigured to operate as normal system RAM.
Data can be transferred to and from the SRAM using the micro DMA (µDMA) controller.