I/O pins offer flexibility for a variety of connections. The CC13x4x10 and
CC26x4x10 device platform supports highly configurable I/O pins that can be multiplexed to any digital peripheral through the I/O Controller.
Note: Analog functionality, Sensor Controller connections, and high-drive strength is limited to certain pins. See Chapter 400 for details.
- Up to 46 GPIOs, depending on configuration
- Up to five 8 mA drive strength pins
- Fully flexible digital pin muxing allows use as GPIO or any of several peripheral functions
- Programmable control for GPIO interrupts:
- Interrupt generation masking per pin
- Edge-triggered on rising or falling
- Bit masking in read and write operations through address lines
- Can initiate a μDMA transfer
- Pin state can be retained during all sleep modes
- Pins configured as digital inputs are Schmitt-triggered
- Programmable control for DIO configuration:
- Weak pullup or pulldown resistors
- Digital input enables