SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 13-23 lists information on the number of clocks required to perform basic PKCP operations.
Operation (Vector Lengths in Bits) |
Number of Clocks | Scaling to Other Vector Sizes |
---|---|---|
1K + 1K addition | 195 | Max (A_Len, B_Len) |
1K – 1K subtract | 194 | Max (A_Len, B_Len) |
1K × 1K multiply | 4210 | A_Len × B_Len |
2K / 1K divide or modulo | 19241(1) | (A_Len – B_Len) × B _Len |
1K + 1K – 1K add or subtract | 259 | A_Len |
1K shift left or right | 133 | A_Len |
1K copy | 128 | A_Len |
1K = 1K compare | 133(2) | A_Len |