SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Finally, the channel must be enabled. A request must also be made because this is a software-initiated transfer. The request starts the transfer.
IntMasterEnable()
and enable interrupt for DMA (DMA_DONE_COMB): IntEnable(uint32_t ui32Interrupt)
If needed, the status can be checked by reading the UDMA:SETCHANNELEN register bit 0. This bit is automatically cleared when the transfer completes.