SWRA577A October 2017 – November 2020 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR6843 , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP , LP87524B-Q1 , LP87524J-Q1
XWR1xx is a family of Texas Instrument’s mmWave Radar sensor devices with RFCMOS technology. These devices are intended for the automotive and industrial applications. The devices are powered by four voltage rails, namely 3.3 V, 1.2 V, 1.8 V and 1.0 V.
Contents of this document apply to the following mmWave devices: