SWRA591 April 2019 CC1310 , CC1350
Table 4 gives the FCC 15.247 digital modulation requirements that were tested.
Section | Requirements |
---|---|
15.247a2 | The 6 dB bandwidth shall be at least 500 kHz |
15.247b3 | The maximum conducted power shall not exceed 1 W (+30 dBm) |
15.247e | The power spectral density (PSD) shall not be greater than 8 dBm in any 3 kHz band during any time interval during continuous transmission |
Most spectrum analyzers have a measurement option that automatically measures a fixed dB bandwidth. If this is not available, the 6 dB bandwidth must be measured manually by setting up markers.
Measurement setup consisted of the following:
DSSS | 6 dB BW (15.247 a2) | Power (15.247 b) | PSD (15.247 d) |
---|---|---|---|
1 | >500 kHz | 13.6 dBm | 1.4 dBm |
2 | >500 kHz | 13.6 dBm | 2.8 dBm |
3 | >500 kHz | 13.7 dBm | 4.8 dBm |
4 | >500 kHz | 13.7 dBm | 5.1 dBm |
For an explanation of marker lines for 6 dB bandwidth measurements, see Figure 30.