SWRA625B August 2018 – February 2020 CC1352P , CC1352R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP
In Scenario 2, assume the switch polls the light every second and toggles the light 10 times a day. Assuming there is no communication failure, this scenario has (60 x 60 x 24 / 1 – 10) = 86390 times of Operation2, 10 times of Operation3, and 10 additional times of Operation2. Therefore, the total per-day charge consumption CCTOTAL is calculated as shown in Equation 4.
And, the battery life can be calculated as shown in Equation 5.