The information presented here is applicable to any of the following scenarios:
- Have hardware/software currently deployed on xWR6843 ES1.0 and want to migrate it to xWR6843 ES2.0
- Have hardware/software currently deployed on xWR1642 and want to migrate it to xWR6843 ES2.0
- Have hardware/software currently deployed on xWR1642 and want to migrate it to xWR1843
- Have hardware/software currently deployed on xWR6843AOP ES1.0 and want to migrate to xWR6843AOP ES2.0
The information presented in this document covers:
- Comparison of the base and the new target device along-with a description of how those differences impact existing hardware and software.
- SDK version required for the new target device and updates needed in application build infrastructure (makefiles and/or CCS projects, linker command files, and so forth)
- Updates needed in application source code, for example, API updates, new structure parameters, and so forth.
- Example source code comparison snapshots are provided for easy reference.
For information specific to your current and target device, see the following sections.
Table 1-1 Migration ReferenceCurrent Device | Target Device | Section |
---|
xWR6843 ES1. | xWR6843 ES 2.0 | Migrating from xWR6843 ES1.0 to xWR6843 ES2.0 :
Section 3.2
|
xWR1642 | xWR6843 ES2.0 | Migrating from xWR1642 to xWR6843 ES2.0 : Section 2.1 |
xWR1642 | xWR1843 | Migrating from xWR1642 to xWR1843 : Section 2 |
xWR6843AoP ES1.0 | xWR6843AoP Es2.0 | Migrating from xWR6843AoP ES1.0 to xWR6843AoP ES2.0
:Section 3 |