SWRA672 May 2020 AWR6843AOP , IWR6843AOP
The antenna-on-package (AoP) mmWave sensor uses the under-mount silicon attached package, unlike other flip-chip-chip-scale package packages. In this package, die is exposed outside the package and attached to the substrate from the bottom side of the package.
mmWave sensor package is 0.8 mm pitch, 180 balls, 15 mm x 15 mm dimension. This allows easy assembly and low-cost PCB design. BGA has fully populated balls in the package, which allows greater thermal contact to the PCB and also provides better mechanical and board level reliability for the package catering to automotive and industrial applications.