SWRA680 November 2020 CC3100 , CC3120 , CC3135 , CC3200 , CC3220R , CC3220S , CC3220SF , CC3235S , CC3235SF
Frequency accuracy represents the maximum deviation of the reference frequency. The total tolerance of the frequency accuracy of a crystal is dependent on several factors:
When selecting a crystal consider the mentioned parameters. Equation 1 gives the total crystal tolerance.
The unit ppm, which is an abbreviation of parts per million, is used to describe the accuracy of a frequency. The ppm is a value that represents the part of a whole number in units of 1/1000000 (100 ppm= .01%). The total tolerance value is in parts per million (ppm) and can be found in the crystal data sheet of the crystal manufacturer.
The CC31XX and CC32XX require crystals for a 32.768-kHz and 40.0-MHz frequency with accuracy of ±150 ppm and ±25 ppm, respectively. Section 2.7.1 has the complete crystal specifications.