SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
idlePowerCycle -1 0 1 1 1 0 0 0 0 1
This scheme first performs the below power down functions, waits 1 µs, and then performs power up in reverse order:
This scheme is designed to showcase an Idle State where very fast switching is needed. Because of this none of the Analog Domain components are leveraged. An example use case where this scheme could be used is between frames in operational mode where a fast framing time is used.