SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
idlePowerCycle -1 1 0 1 0 1 0 1 0 1000000
This scheme first performs the below power down functions, waits 1 ms, and then performs power up in reverse order:
This scheme is designed to showcase the lowest consumption possible while still retaining power to the device. An example use case where this scheme could be used is when the device should be kept in Idle Mode indefinitely but resume normal operation on receipt of a CAN signal.
NOTE: This scheme powers down the entire DSP Power Domain. For a use-case where DSP would be needed when operating, one should leverage the DSS Clock Gating function instead.