SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
idlePowerCycle -1 1 0 1 1 1 0 0 0 1000000
This scheme first performs the below power down functions, waits 1 ms, and then performs power up in reverse order:
This scheme is deemed nominal because it leverages the most effective power down functions while keeping the device in a state that can quickly resume operational mode. An example use case where this scheme could be used is when the device should be kept in Idle Mode indefinitely but resume normal operation on receipt of a CAN signal.
NOTE: This scheme powers down the entire DSP Power Domain. For a use-case where DSP would be needed when operating, one should leverage the DSS Clock Gating function instead.