SWRA689 February 2022 AWR6843 , AWR6843AOP , IWR6843 , IWR6843AOP
All of the power saving techniques discussed in this document can be performed using the AWR6843ISK EVM and MMWAVEICBOOSTboards (Note: the MMWAVEICBOOST board is not required for evaluation, but is required for debug and is highly recommended). Also the mmWave-SDK 3.5 is leveraged using the 68xx Low Power Demo available on the TI Resource Explorer.