SWRA705 August 2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR1443 , IWR1642 , IWR1843 , IWR2243 , IWR6243 , IWR6443 , IWR6843 , IWR6843AOP , IWRL6432 , IWRL6432AOP
Materials with lower Dk (dielectric constant) and Df (loss tangent) are recommended for radome designs. Typical materials used in radomes are PBT (Polybutylene terephthalate), Plexiglas, Polycarbonate, Teflon® (PTFE), Polystyrene, and ABS. It is important to avoid metal fixings and coatings (especially metallic paint that will reduce the signal strength significantly), see [10].
In addition, the material used should be homogeneous in nature, in order to not create any additional Dk boundaries within the radome itself, with the design aiming for the walls to be solid with no air bubbles or other material fragments inside. There are radome designs that incorporate a sandwich structure with different materials, mainly for strength and possible bandwidth improvements, but those types are not covered in this document.
Materials | Permittivity (εr) | Dissipation Factor (tanδ) |
---|---|---|
Polycarbonate | 2.9 | 0.012 |
ABS | 2.0-3.5 | 0.0050-0.019 |
PEEK | 3.2 | 0.0048 |
PTFE (Teflon®) | 2 | <0.0002 |
Plexiglass® | 2.6 | 0.009 |
Glass | 5.75 | 0.003 |
Ceramics | 9.8 | 0.0005 |
PE | 2.3 | 0.0003 |
PBT | 2.9-4.0 | 0.002 |