SWRA714A July 2021 – November 2023 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R
Wi-SUN® is a standards-based mesh network with frequency hopping. The Wi-SUN® Alliance (wi-sun.org) has more than 300 members from 46 countries, with 100M+ devices deployed world-wide. Wi-SUN® supports IPv6 protocol suite and standards based multilayer security. The standard supports multiple data rates and frequency bands to meet different regulatory requirements world-wide. Applications include smart grid and smart city applications, with certified products enabling multi-vendor interoperability.
TI's Wi-SUN® FAN v1.0.0 design is based on the open source IETF RFC components integrated on top of the Wi-SUN® compliant TI 15.4 Stack. A Network Interface Model is provided based on an open-source SPINEL interface. Customers typically develop their application on top of IPv6 using UDP as the transport layer.
TI's Wi-SUN® FAN v1.0.0 design is optimized for a small memory footprint to fit embedded devices, in addition to optimizations for low-power operation. Integration and testing of the software stack is done in tagged, certified releases.
Component | Version |
---|---|
TI Wi-SUN® release | v1.0.0 |
Distribution | Included in SDK7.10 for CC13x2 and CC13x4 devices as library code |
IDE support | CCS v 12.5 for Microsoft® Windows® 10, Linux®, and macOS® |
Compiler support | TI Clang 2.1 LTS |
RTOS support | TI-RTOS, Free RTOS |
Supported devices | Border router: CC1312R7, CC1352P7, CC1314R10, CC1354R10, CC1354P10 Router nodes: CC1312R, CC1312PSIP, CC1352R, CC1352P, CC1312R7, CC1352P7, CC1314R10, CC1354R10, CC1354P10 |
Recommended development kits | Border router: Personal Computer (PC) host + CC1352P7 LaunchPad™ Development Kit or CC1354P10 LaunchPad™ Router nodes: CC1352P LaunchPad™ or CC1354P10 LaunchPad™ |
TI has certified multiple FAN profiles with the Wi-SUN® Alliance to be used on CC13x2x as well as CC13x4x10 devices. Not every devices support all of the FAN profiles due to constraints of the internal memory of the device. Table 2 lists the Wi-SUN® FAN profiles with the corresponding certificate and the certificate for the PHYs that can be used with the respective device.
Wi-SUN® Certificate | FAN profile | Corresponding PHYs |
---|---|---|
WSA0272 | FAN profile (router) for CC13x2R or CC13x2P | WSA0260 WSA0262 (800MHz) |
WSA0273 | FAN profile (router) for CC13x2R7 or CC13x2P7 | WSA0261 WSA0263 (800MHz) |
WSA0278 | FAN profile (border router) for CC13x2R7 or CC13x2P7 | WSA0261 WSA0263 (800MHz) |
WSA0313 | FAN profile (router) for CC13x4R10 or CC13x4P10 | WSA0311 WSA0312 |
WSA0314 | FAN profile (border router) for CC13x4R10 or CC13x4P10 | WSA0311 WSA0312 |