SWRA714A July   2021  – November 2023 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Acronyms
  5. Overview
  6. Reference Examples
  7. RF Protocols – Wi-SUN® PHYs
  8. Software Block Diagram
  9. Network Topology and Features
  10. Security
    1. 7.1 Certificate Management
    2. 7.2 Key Exchange Process
  11. Performance and Test Data
  12. Out-of-box Experience
  13. 10Training
  14. 11Tools
    1. 11.1 Code Composer Studio IDE
    2. 11.2 SysConfig
    3. 11.3 Packet Sniffer
    4. 11.4 TI Wi-SUN FAN Spinel
    5. 11.5 TI wfantund – User-Space Network Interface Driver
  15. 12Known Limitations
  16. 13Revision History

Out-of-box Experience

This stack release is intended for initial development of a Wi-SUN® network. This release provides the following out-of-box experience:

  • Setup a border router by using PCs communicating with a NWP border router over a CC1352x7 or CC1354x10 series device (a reference implementation is provided)
  • Compile router notes (even in a NWP model) as a self contained solution that can join a network when powered on and respond to an IPv6 ping
  • Perform field testing by pinging individual devices without building a customer application
  • Build customer applications on a separate host and communicate with a router over a NWP interface using UART
  • Host a simple CoAP server over a router device through an embedded router node example based on CC13x2x7 and CC13x4x10 series devices
  • Reference Python scripts that provide examples for interacting with out-of-box CoAP server resources
  • Develop single-chip custom applications over Wi-SUN® stack using the embedded router node example as reference

Start by going to the CC1352P7 Product Folder.