SWRA729 April   2022 CC1352P , CC1354P10 , CC2652P

 

  1.   Trademarks
  2.   Acronyms
  3. 1Reference Designs Available
    1. 1.1 Single Component for 10-dBm PA Port
      1. 1.1.1 Murata PA IPC Equivalent Circuit
      2. 1.1.2 IPC Size and Dimensions
    2. 1.2 CC2652P PA IPC EM
      1. 1.2.1 Component Placement and Layout
      2. 1.2.2 Layout - Layer 1
      3. 1.2.3 Layout - Layer 2
      4. 1.2.4 Layout - Layer 3
      5. 1.2.5 Layout - Layer 4
  4. 2PA IPC Measurement Results
    1. 2.1 CC2652P Output Power, 1-Mbps Bluetooth Low Energy
    2. 2.2 CC2652P TX Efficiency, Harmonics, and Output Power at Various PA Settings
  5. 3Harmonic Emission Regulatory Requirements
    1. 3.1 Compliance with FCC regulations
    2. 3.2 Compliance with Regulations
  6. 4Summary
  7. 5References

Reference Designs Available

The existing reference designs for the 10 dBm PA 2.4 GHz are based upon LAUNCHXL-CC2652P [7] and LAUNCHXL-CC1352P-4 [6], these are based upon passive discrete components, refer to Figure 1-1.

Each RF port is terminated with 50-ohm impedance that can be connected to SMA connector, switch or diplexer. The main advantage in using a switch or diplexer is a common RF port instead of several RF ports.

LAUNCHXL-CC2652P [4] has two RF ports and LAUNCHXL-CC1352P-4 [5] has three RF ports. The additional RF port in CC1352P can be configured for both Sub-1 GHz or 2.4 GHz. The PA port of CC2652P [1] and CC1352P [2] can be configured as 20 dBm or 10 dBm. The PA IPC [3] can be used for 10 dBm, 2.4 GHz for both CC26x2P [1] and CC1352P [2]

This application note will document the measurements performed on the PA Tx port for CC2652P [1] and CC1352P [2] for 10 dBm 2.4 GHz with the IPC [3] component. The parts in the reference design not related to the PA port will not be discussed.

A switch (SPDT for CC2652P and SP3T for CC1352P) is used on the LaunchPads [5] to enable a common RF port which is connected to an integrated PCB dual-band antenna.

GUID-20211124-SS0I-0TCG-QJVF-W1DBPV9HRPWQ-low.pngFigure 1-1 CC1352PEM-XD7793-XD24-PA24_10 dBm RF Section Schematic