SWRA729 April 2022 CC1352P , CC1354P10 , CC2652P
All measurements presented in this chapter have to be performed on the final application board to be compliant to the ETSI and FCC regulations so these measurements are for pre-qualification purposes only.
The emissions regulations given by the FCC and ETSI is given in the Table 3-1 and have to be met by all products intended for the markets governed by these regulations.
Limit | fc | 2nd Harmonic | 3rd Harmonic | 4th Harmonic | 5th Harmonic |
---|---|---|---|---|---|
FCC 15.249 | 0 dBm | 54 dBmV/m | 54 dBmV/m | 54 dBmV/m | 54 dBmV/m |
FCC 15.247 | 30 dBm | 20 dBc | 54 dBmV/m | 54 dBmV/m | 54 dBmV/m |
ETSI EN 300 220 | 14 dBm | −30 dBm | −30 dBm | −30 dBm | −30 dBm |
Table 3-1 shows the FCC and ETSI limits. Above 1 GHz, FCC allows the radiation to be up to 20 dB above the limits given in Table 3-1, if duty cycling is being used.