SWRA730 February 2022 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Acronym | Definition |
---|---|
AUT | Antenna Under Test |
BOM | Bill Of Materials |
BW | Bandwidth |
CF | Correction Factor |
CITA | Cellular Telecommunications Industry Association |
DK | Development Kit |
DNM | Do Not Mount |
EB | Evaluation Board |
EIRP | Effective Isotropic Radiated Power |
EM | Evaluation Module |
ISM | Industrial, Scientific, Medical |
NC | Not Connected |
NHPRP | Near Horizon Partial Radiated Power |
NHPRP45 | Near Horizon Partial Radiated Power within 45 degrees angle |
OTA | Over The Air |
PCB | Printed Circuit Board |
RF | Radio Frequency |
SWR | Standing Wave Ratio |
TRP | Total Radiated Power |
VNA | Vector Network Analyzer |