SWRA730 February 2022 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Figure 3-3 and Figure 3-4 shows the Smith chart and SWR after placing 51 nH in Z64 to support the 433 MHz frequency (keeping Z60-Z63 unchanged). The SWR at 433 MHz is 1.77 and this is a good match (SWR < 2.0) but still recommend inserting the matching components to be able to tune the antenna furthermore if so required due to surroundings may affect the resonance.