SWRA730 February 2022 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Figure 4-13 shows the theoretical Smith chart for matching the antenna for single-band 470 MHz with a theoretical SWR of 1.017.
Further tuning of the resonance of the antenna was needed after realizing the theoretical match. Figure 4-14 and Figure 4-15 shows the resulting impedance and SWR which at 1.302 is less than the threshold for a good match of SWR < 2.0. Table 4-4 shows the BOM with components used to relies the matching network given in Figure 1-2.
The bandwidth of the antenna defined by SWR < 2.0 can be seen in Figure 4-15 to be 529-500 = 29 MHz
Ref. Designator | Murata Part Number | Value |
---|---|---|
Z60 | 0 Ω | |
Z61 | DNM | |
Z62 | GRM0335C1H8R2CA01 | 8.3 pF |
Z63 | LQP03TN11NH02 | 11 nH |
Z64 | LQP03TN27NH02 | 27 nH |
Figure 4-16 shows the radiation pattern of the antenna matched for 510 MHz radiating at 13 dBm 510 MHz. The figure shows a TRP of 6.94 dBm, this with a measured conducted output power of 11.77 dBm gives us an efficiency of 32.9%.