SWRA730 February 2022 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Figure 3-7 and Figure 3-8 shows the Smith chart and SWR after placing 33 nH in Z64 to support the 490 MHz frequency (keeping Z60-Z63 unchanged). We can see that we don’t have a good match with an SWR of 2.20 and therefor matching network is necessary.