SWRA737A February 2022 – August 2022 CC1352P , CC1352R , CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP
A quick and simple way to verify a device’s RF performance on a manufacturing line is through a Packet Error Rate (PER) Test. The tester can use one pre-certified device to verify the DUT’s performance. Two CC26xx/CC13xx devices must be flashed with host_test FW and connected to a PC running the BTool application for each device. One device acts as the Rx side, and the other acts as the Tx side. Below are the steps for the PER test.
“rxChannel” is the test channel.
opcode: 0xFC24
data: <the length to be transmitted in hex format>
above example “60 00” means 0x0060
data Length: no need to input
txChannel: test channel, need to be the same as Rx side
testDataLength: length of payload bytes in each test packet, which can be any value from 0x00 to 0x25
testData: code for the type of data in the packet payload. The following values can be used
NumberOfPackets: Total number of received packets