SWRA737A February   2022  – August 2022 CC1352P , CC1352R , CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Acronyms
  4. 2Verify RF Performance With SmartRF Studio
  5. 3Verify RF Performance With BTool
    1. 3.1 BTool Basic Operation
    2. 3.2 Perform Tx Test
    3. 3.3 Perform Rx Test
    4. 3.4 Perform Reading RSSI
    5. 3.5 Perform PER Test
    6. 3.6 Notes for Different PHY Rate
      1. 3.6.1 Test logs for 2Mbps
      2. 3.6.2 Test logs for 500Kbps
      3. 3.6.3 Test logs for 125Kbps
    7. 3.7 The Difference Between HCI_EXT_ModemTestTxCmd and HCI_LE_Transmitter_Test
  6. 4Summary
  7. 5References
  8. 6Revision History

Perform Rx Test

The steps required for the Rx Test are the following:

  1. Put the CC26xx/CC13xx device in Rx mode by setting HCIExt_ModemTestRxCmd.
    GUID-20220224-SS0I-1C6V-W8CG-RNLFHJB3T5VQ-low.png Figure 3-5 Set HCIExt_ModemTestRxCmd
  2. After finishing test, send the HCI_LE_TestEnd command to get the test summary.