SWRA737A February   2022  – August 2022 CC1352P , CC1352R , CC2640R2F , CC2640R2L , CC2642R , CC2652P , CC2652R , CC2652R7 , CC2652RSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Acronyms
  4. 2Verify RF Performance With SmartRF Studio
  5. 3Verify RF Performance With BTool
    1. 3.1 BTool Basic Operation
    2. 3.2 Perform Tx Test
    3. 3.3 Perform Rx Test
    4. 3.4 Perform Reading RSSI
    5. 3.5 Perform PER Test
    6. 3.6 Notes for Different PHY Rate
      1. 3.6.1 Test logs for 2Mbps
      2. 3.6.2 Test logs for 500Kbps
      3. 3.6.3 Test logs for 125Kbps
    7. 3.7 The Difference Between HCI_EXT_ModemTestTxCmd and HCI_LE_Transmitter_Test
  6. 4Summary
  7. 5References
  8. 6Revision History

Test logs for 500Kbps

Logs on Rx side:

[38] : <Tx> - 10:16:37.520
-Type           : 0x01 (Command)
-OpCode         : 0x2033 (HCI_LE_EnhancedReceiverTest)
-Data Length    : 0x03 (3) byte(s)
 RxChannel      : 0x00 (0)
 Phy            : 0x03 (3) (Coded Phy)
 DtmModeIndex   : 0x00 (0) (Standard Modulation Index)
Dump(Tx):
0000:01 33 20 03 00 03 00                            .3 ....
--------------------------------------------------------------------
[39] : <Error> - 10:16:37.545
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[40] : <Rx> - 10:16:37.541
-Type           : 0x04 (Event)
-EventCode      : 0x000E (HCI_CommandCompleteEvent)
-Data Length    : 0x04 (4) bytes(s)
 Packets        : 0x01 (1)
 OpCode         : 0x2033 (HCI_LE_EnhancedReceiverTest)
 Status         : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 33 20 00                            ....3 .
--------------------------------------------------------------------
[41] : <Tx> - 10:16:53.433
-Type           : 0x01 (Command)
-OpCode         : 0x201F (HCI_LE_TestEnd)
-Data Length    : 0x00 (0) byte(s)
Dump(Tx):
0000:01 1F 20 00                                     .. .
--------------------------------------------------------------------
[42] : <Rx> - 10:16:53.450
-Type           : 0x04 (Event)
-EventCode      : 0x000E (HCI_CommandCompleteEvent)
-Data Length    : 0x06 (6) bytes(s)
 Packets        : 0x01 (1)
 OpCode         : 0x201F (HCI_LE_TestEnd)
 Status         : 0x00 (0) (SUCCESS)
 NumOfPackets   : 0x00C8 (200)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 C8 00                      ..... ...
--------------------------------------------------------------------

Logs on Tx side:

[50] : <Tx> - 10:15:55.208
-Type           : 0x01 (Command)
-OpCode         : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
-Data Length    : 0x02 (2) byte(s)
 TxPktCount     : 0x00C8 (200) (Unknown DtmTxPktCountType #200)
Dump(Tx):
0000:01 24 FC 02 C8 00                               .$....
--------------------------------------------------------------------
[51] : <Rx> - 10:15:55.230
-Type           : 0x04 (Event)
-EventCode      : 0x00FF (HCI_LE_ExtEvent)
-Data Length    : 0x05 (5) bytes(s)
 Event          : 0x0424 (1060) (HCIExt_SetDtmTxPktCntCmdDone)
 Status         : 0x00 (0) (SUCCESS)
 CmdOpCode      : 0xFC24 (HCIExt_SetDtmTxPktCntCmd)
Dump(Rx):
0000:04 FF 05 24 04 00 24 FC                         ...$..$.
--------------------------------------------------------------------
[52] : <Tx> - 10:16:46.505
-Type           : 0x01 (Command)
-OpCode         : 0x2034 (HCI_LE_EnhancedTransmitterTest)
-Data Length    : 0x04 (4) byte(s)
 TxChannel      : 0x00 (0)
 TestData       : 0x28 (40)
 DtmPktPattern  : 0x00 (0) (Dtm_PRBS9)
 TxPhyType      : 0x04 (4) (Phy 500 kbps Coded C2)
Dump(Tx):
0000:01 34 20 04 00 28 00 04                         .4 ..(..
--------------------------------------------------------------------
[53] : <Error> - 10:16:46.529
Could Not Convert All The Data In The Following Message
Unable to read beyond the end of the stream.
(Message Maybe Missing Data Bytes To Process)
--------------------------------------------------------------------
[54] : <Rx> - 10:16:46.527
-Type           : 0x04 (Event)
-EventCode      : 0x000E (HCI_CommandCompleteEvent)
-Data Length    : 0x04 (4) bytes(s)
 Packets        : 0x01 (1)
 OpCode         : 0x2034 (HCI_LE_EnhancedTransmitterTest)
 Status         : 0x00 (0) (SUCCESS)
Dump(Rx):
0000:04 0E 04 01 34 20 00                            ....4 .
--------------------------------------------------------------------
[55] : <Rx> - 10:16:46.896
-Type           : 0x04 (Event)
-EventCode      : 0x000E (HCI_CommandCompleteEvent)
-Data Length    : 0x06 (6) bytes(s)
 Packets        : 0x01 (1)
 OpCode         : 0x201F (HCI_LE_TestEnd)
 Status         : 0x00 (0) (SUCCESS)
 NumOfPackets   : 0x0000 (0)
Dump(Rx):
0000:04 0E 06 01 1F 20 00 00 00                      ..... ...
--------------------------------------------------------------------