Are you using a 3rd party qualified
design? (Following CC256x QFN EM reference design)
If YES, reuse TI Subsystems
(See Qualified Design Listing section)
If NO, follow steps to
qualify your own Bluetooth design
What product type are you using?
End Product, Subsystem,
Component etc. Understanding intention and benefits of product types is
Key.
Are you making any changes to the
qualified design during implementation into your product?
If adding new functionality
defined in adopted Specification (new PICS items) then new qualification is
required
If simply referencing someone
else's complete qualified design you may only need EPL
There are two options:
If the design is qualified as a
Subsystem product type, a new QDL/QDID is NOT required if the designs are
implemented as originally qualified and are designed to combined with complimentary
Subsystems in an End Product. From Qualification perspective, only an EPL associated
with the implemented Subsystems is required (no Qualification testing needed).
If a Member wishes to create a new
QDL/QDID using Subsystems, the complete design must be reassessed to ensure it meets
the current Qualification requirements. You are not allowed to inherit evidence,
rather assess to confirm the evidence meets the current test requirements and
perform any new test cases introduced since the original Qualification.