SWRA759
November 2022
Abstract
Trademarks
1
Introduction
2
Hardware BOM and Firmware Modification
3
Firmware Compiler Environment Setup (if change or evaluate code are needed)
3.1
Hardware and Software Prepared
3.2
Hardware Connection
3.3
CCS Environment Configuration
4
Upgrade Firmware of CC3235 and OA7000
4.1
Prepared Components
4.2
Upgrade CC3235 Firmware
4.3
Upgrade OA7000 Firmware
5
How to Test Current and Startup Time
5.1
Prepared Components
5.2
Setup Test Environment
5.3
Start Testing
4.1
Prepared Components
Device
TIDA-010224 demo board
USB to UART (3.3 V TTL) or CC32xx Launch EVM
PC
5 V microUSB Power and 2x microUSB cable
Software
Uniflash from TI
Serial assist tool
mftfw_tools from Omnivisioin