SWRA760A April   2023  – April 2024 AWR2544 , AWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Definitions, Abbreviations, Acronyms
  5. 2Introduction
  6. 3Basic Bootloader Flow
    1. 3.1 Boot Flow Introduction
    2. 3.2 Preparing the Application for Boot
      1. 3.2.1 SBL Image Format
      2. 3.2.2 Signing Scripts
    3. 3.3 ROM Boot
      1. 3.3.1 Boot mode - SFLASH
        1. 3.3.1.1 Image Load Sequence
        2. 3.3.1.2 Boot Mode UART
          1. 3.3.1.2.1 Image Download Sequence
    4. 3.4 SBL Boot
      1. 3.4.1 R5 SBL Flash Offset
      2. 3.4.2 R5 SBL Image Size
  7. 4Conclusion
  8. 5Revision History

SBL Image Format

TI provides example R5F SBL in the MCU plus SDK package. The format the SBL is provided is custom TI image (.TIIMAGE). The output file (.out) from the compiler+linker toolchain is converted to binary format (.bin) and a certificate is attached to this image to make the final custom TI Image.