SWRA770 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Overview
  5. 2Running the Bluetooth Code
  6. 3Demo Application
    1. 3.1 Device 1 (Host/HID Host) Setup on the Demo Application
    2. 3.2 Device 2 (Client/HID Device Setup on the Demo Application
    3. 3.3 Initiating Connection from the HID Host
    4. 3.4 Initiating Connection from HID Device
    5. 3.5 Communication Between Host and Device
  7. 4Application Commands
  8. 5Gap Commands
    1. 5.1  Help (DisplayHelp)
    2. 5.2  Inquiry
    3. 5.3  Display Inquiry List
    4. 5.4  Pair
    5. 5.5  End Pairing
    6. 5.6  PIN Code Response
    7. 5.7  Pass Key Response
    8. 5.8  User Confirmation Response
    9. 5.9  Set Discoverability Mode
    10. 5.10 Set Connectability Mode
    11. 5.11 Set Pairability Mode
    12. 5.12 Change Simple Pairing Parameters
    13. 5.13 Get Local Address
    14. 5.14 Set Local Name
    15. 5.15 Get Local Name
    16. 5.16 Set Class of Device
    17. 5.17 Get Class of Device
    18. 5.18 Get Remote Name
  9. 6Human Interface Demo Profile
    1. 6.1 Host
      1. 6.1.1  Connect Remote HID Device
      2. 6.1.2  Close Connection
      3. 6.1.3  Control Request
      4. 6.1.4  Get Report Request
      5. 6.1.5  Set Report Request
      6. 6.1.6  Get Protocol Request
      7. 6.1.7  Set Protocol Request
      8. 6.1.8  Get Idle Request
      9. 6.1.9  Set Idle Request
      10. 6.1.10 Data Write
    2. 6.2 Client
      1. 6.2.1 Get Report Response
      2. 6.2.2 Set Report Response
      3. 6.2.3 Get Protocol Response
      4. 6.2.4 Set Protocol Response
      5. 6.2.5 Get Idle Response
      6. 6.2.6 Set Idle Response
  10. 7References
  11. 8Revision History

Demo Overview

The human interface device enables a host to connect and control a HID Device. There are two roles defined in this profile, host and device. The host sends control and report requests and the second is the device which responds to the host’s requests. The host is a device like a computer or tablet and the Device is an I/O device like keyboard or mouse.

This application allows the user to use a console with Bluetooth Low Energy (BLE) to establish connection between two BLE devices, control the device, and get reports and protocols.

Users are advised to visit TI Dual-Mode Bluetooth® Stack on MSP432™ MCUs or Dual-Mode Bluetooth® Stack on STM32F4 MCUs pages before trying the application described on this page.

Note: The same instructions can be used to run this demo on the Tiva, MSP432, or STM32F4 Platforms.