SWRA777A September   2023  – December 2023 CC3300 , CC3301 , CC3351

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Functional Test
    1. 2.1 SDIO Interface
    2. 2.2 UART Interface
    3. 2.3 Other Functional Applications
  6. 3Performance Test
    1. 3.1 TX Performance
    2. 3.2 RX Performance
  7. 4References
  8. 5Revision History

Introduction

In some production type environments, manufacturers will implement sanity checks on their products to ensure the system is operating correctly. Production line testing enables the user to ensure the functionalities of the CC33xx device are working as expected. This guide will make use of the CC33xx Calibrator Tool to confirm both the functionality and the performance of the CC33xx device. The device does not require any flashing and can be tested through the Linux® host.