SWRA778 may   2023 CC2340R5 , CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Migrating From CC26x2 to CC2340R5
    1. 1.1 Decoupling Capacitors
    2. 1.2 Peripheral Pin Mapping
    3. 1.3 DC/DC Regulator Components
    4. 1.4 RF Path and Balun
  5. 2Migrating From CC2640R2 to CC2340R5
    1. 2.1 Decoupling Capacitors
    2. 2.2 Peripheral Pin Mapping
    3. 2.3 DC/DC Regulator Components
    4. 2.4 RF Path and Balun
  6. 3Summary
  7. 4References

DC/DC Regulator Components

The output network for the DC/DC regulator for the CC2340R5 has been changed to use one 10 µF capacitor and one 10 µH inductor. For additional specifications for the inductor, see the LP-EM-CC2340R5 Design Files.