SWRA778 may   2023 CC2340R5 , CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Migrating From CC26x2 to CC2340R5
    1. 1.1 Decoupling Capacitors
    2. 1.2 Peripheral Pin Mapping
    3. 1.3 DC/DC Regulator Components
    4. 1.4 RF Path and Balun
  5. 2Migrating From CC2640R2 to CC2340R5
    1. 2.1 Decoupling Capacitors
    2. 2.2 Peripheral Pin Mapping
    3. 2.3 DC/DC Regulator Components
    4. 2.4 RF Path and Balun
  6. 3Summary
  7. 4References

DC/DC Regulator Components

The CC2340R5 and CC2640R2 use the same output network. Both designs use one 10 µF capacitor and one 10 µH inductor. For additional specifications for the inductor, see the LP-EM-CC2340R5 Design Files.