SWRA779 September 2023 CC3300 , CC3301
Table 2-1 lists the main features supported by the CC33xx companion IC.
Feature | Description |
---|---|
Wi-Fi host interface | SDIO or SPI. For more information see Section 2.1. |
BLE host interface |
For more information, see Section 2.1. |
Shared host interface for Wi-Fi and Bluetooth Low Energy | Over SDIO or SPI to save hardware
pins. For more information, see Section 2.2. |
Automatic host interface detection | Yes |
Autonomous mode | Going to sleep and wakeup without
informing the host. Implemented over UART, SPI and SDIO. For more information, see Section 2.3. |
Secured host interface | Expected in later phase |
Out-of-band interrupt |
For more information, see Section 2.4. |
In-band interrupt | In SDIO mode. For more information, see Section 2.4. |