SWRA779 September 2023 CC3300 , CC3301
Table 3-7 lists the characteristics of the SDIO host interface.
Characteristics | Description |
---|---|
SDIO version | High Speed SDIOv2 and some implementations of SDIOv3 |
Max frequency | 50 MHz |
Data bus | 4 bits SDIO (1 bit SDIO is also supported) |
Max baud rate | 200Mbps (4 bits @50MHz) |
I/O voltage levels | 1.8 V |
Table 3-4 lists the signals of the SDIO host interface.
Signal Name | Source | Description |
---|---|---|
CLK | Controller | Serial bit clock |
CMD | Controller | Command line |
DAT0-DAT3 | Controller/Peripheral | Data lines |