SWRA779 September   2023 CC3300 , CC3301

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Main Features
    1. 2.1 Dual Host Interface
    2. 2.2 Shared Host Interface
    3. 2.3 Autonomous Mode
    4. 2.4 Host Interrupt
      1. 2.4.1 Out-of-Band Interrupt
      2. 2.4.2 In-Band Interrupt
  6. 3Interfaces
    1. 3.1 Introduction
    2. 3.2 SDIO Interface
      1. 3.2.1 SDIO Overview
      2. 3.2.2 SDIO Flow Control
    3. 3.3 SPI Interface
      1. 3.3.1 SPI Overview
      2. 3.3.2 SPI Configuration
      3. 3.3.3 SPI Flow Control
    4. 3.4 Uart Interface
      1. 3.4.1 UART Overview
      2. 3.4.2 UART Configuration
      3. 3.4.3 UART Flow Control
    5. 3.5 Pin Count Options
  7. 4Host Communication
    1. 4.1 Protocol Overview
    2. 4.2 SDIO Wrapper
    3. 4.3 SPI Wrapper
  8. 5Boot Flow
    1. 5.1 SDIO
    2. 5.2 SPI

Introduction

The host interface includes three types of protocols, SDIO, SPI and UART, and enables communication with two IPs, Wi-Fi controller and Bluetooth Low Energy controller. The device may connect to a processor host running Linux® or an MCU host running RTOS, as long as all requirements described throughout this paragraph are met.