SWRA780A September 2023 – February 2024 CC3300 , CC3301
The Wi-Fi layer of the CC33xx companion IC complies with 802.11 security to maintain the integrity and confidentiality of the frames (L2 data units) in transactions between AP and STA, or between two peers in the case of Wi-Fi direct mode. The security protocols are described in the IEEE 802.11 specifications and the extensions.
The Wi-Fi subsystem of the CC33xx companion IC provides support for both personal and enterprise security paradigms, including RADIUS-based authentication (802.1X).
Wi-Fi Enterprise is not implemented inside the CC33xx companion IC but externally (for example, Wpa_supplicant and hostapd).
The CC33xx companion IC complies with Wi-Fi Alliance (WFA) security standards and test suites.
Table 3-2 lists the supported Wi-Fi security-related capabilities.
Type | Wi-Fi Security |
---|---|
Personal | WPA-PSK (TKIP) |
WPA2-PSK (AES) | |
WPS PBC + PIN | |
WPA3 (SAE) | |
PMF | |
Eneterprise (for station mode, GCMP long keys of 192 bits is supported) | EAP TLS |
EAP TTLS | |
EAP TTLS-MSCHAP | |
EAP PEAPv0-MSCHAP | |
EAP PEAPv1-TLS |