SWRA780A September 2023 – February 2024 CC3300 , CC3301
The CC33xx companion IC offers a wide range of built-in security features. These security features can enable and assist designers with addressing a variety of security requirements and reducing the security risk with the intended application.
Table 3-1 lists high-level descriptions of the main security features.
Feature | Description |
---|---|
Personal and Enterprise Wi-Fi security | 802.11 standard-compliant security support (WPA, WPA2-PSK, WPA2-EAP, WPA3, PMF, WPA3-EAP). |
Accelerators | On-chip cryptographic engine (HW accelerator) to offload data encryption/decryption. |
TI root-of-trust public key |
The hardware-based mechanism that allows authenticating Texas Instruments as the genuine origin of certain content (such as firmware binary, RAM bootloader binary or other containers) using asymmetric keys. |
Secure boot | Validate the integrity and authenticity of the runtime binary during boot to verify that the downloaded firmware is signed by Texas Instruments and has not been tampered with. |
Secured host interface | Prevent physically sniffing SDIO/SPI to maintain data integrity. |
Rollback protection | Built-in HW mechanism to make sure that earlier versions of firmware cannot be reinstalled and used maliciously. |