SWRA782 October 2023 CC1311P3 , CC1311R3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10
The stack offers the opportunity to change the minimum TX-Off time which is set to a default value of 2ms for ARIB and 100ms to adapt to ETSI regulation. With our series of P1 devices, the possibility to adjust transmit power between 0 and 20 db is offered. This helps to adapt to regulatory bodies and change transmit power without being forced to do changes.